Renesas' radiation hardened current sense amplifiers offer excellent performance for a wide range of applications including over-current fault detection, system feedback control and system diagnostics. These devices are fabricated on a proprietary PR40 SOI process to provide highly reliable performance in the space environment while still delivering industry leading current sensing accuracy.