ISL9122AIIN-EVZ

Ultra-Low IQ Buck-Boost Regulator with Bypass Evaluation Board

The ISL9122AIIN-EVZ platform allows quick evaluation of the high-performance features of the ISL9122A ultra-low IQ buck-boost regulator in the WLCSP package. The ISL9122A is a highly integrated non-inverting buck-boost switching regulator that accepts input voltages both above or below the regulated output voltage. This regulator automatically transitions between buck and boost modes without significant output disturbance. And, it features an extremely low quiescent current consumption, excellent efficiency, and an I2C interface, which allows the user to access its internal registers for output voltage and operation mode control.

Key Features

  • Small, compact design
  • I2C interface for programmable VOUT, slew rate and various operation modes (forced bypass, auto-PFM, forced PWM)
  • Connectors, test points and jumpers for easy probing

Applications

  • Smart watches and wristband devices
  • Wireless earphones
  • Internet of Things (IoT) devices
  • Water, gas and oil meters
  • Portable medical devices

ISL9122AIIN-EVZ Ultra-Low IQ Buck-Boost Regulator Evaluation Board

ISL9122AIIN-EVZ Evaluation Board

Related Products

ISL9122A

Tool Information

Tools Orderable Part Number (s) Production Status Manufacturer Suggested Single Tool Price
SPQ
Description Distributor Stock Distributors Distributor Purchase Buy Direct
ISL9122AIIN-EVZ Mass Production Renesas $73.35 1 Ultra-Low IQ Buck-Boost Regulator with Bypass Evaluation Board 9 Digi-Key -
5 Future Electronics
10 Mouser

Note: Distributor Prices may vary from the stated budgetary price. The pricing and availability information on this site is based on information provided by Renesas’ authorized distributors and is subject to change without notice. By selecting a distributor from this page, you will be redirected from the Renesas site to the distributor’s website to complete a purchase. The distributors are independent from Renesas and maintain their own terms and conditions of sale. Renesas disclaims all representations and warranties, express and implied, with respect to transactions between distributors and their end customers.

Disclaimer: THIS MATERIAL IS PROVIDED “AS-IS” FOR EVALUATION PURPOSES ONLY. RENESAS ELECTRONICS CORPORATION AND ITS SUBSIDIARIES (collectively, “Renesas”) DISCLAIM ALL WARRANTIES, INCLUDING WITHOUT LIMITATION, FITNESS FOR A PARTICULAR PURPOSE AND MERCHANTABILITY. Renesas provides evaluation platforms and design proposals to help our customers to develop products. However, factors beyond Renesas' control, including without limitation, component variations, temperature changes and PCB layout, could significantly affect the product performance. It is the user’s responsibility to verify the actual circuit performance.