Renesas USB Power Delivery Family is the family name which is based on USB Power Delivery (USB PD) Standards. Renesas will line up new products for USB PD Controller to be able to select USB related components by customer easily.

Lineup

Renesas USB Power Delivery Family
USB PD Controller
Group Part Number
C30 R9A02G011
R9J02G012 (USB PD Controller with USB Type-C™ Authentication)

 

Renesas USB Power Delivery Family
USB Voltage Supply
Group Part Number
U30 RAA230161

Renesas USB Power Delivery Family - USB PD Controller (C30 Group) performs negotiation for more current and/or higher voltages over a USB cable which supports USB PD, and controls the power circuit between USB PD devices.

Renesas USB Power Delivery Family - USB Voltage Supply (U30 Group) is the power supply IC which output voltage can be controlled by C30 group.

The below indicates the means of Group Name.

  • "C"   : Power Delivery "C"ontroller
  • "U"   : "U"SB Voltage Supply
  • "30" : Based on USB Power Delivery Specification revision 3.0

USB Power Delivery

The USB PD is a standard that increases the maximum DC power supply capacity of 7.5 W implemented by the earlier USB standards by a factor of 13 times, to 100 W (20 V at 5 A). With the rapid demand growth for devices using USB charging, the potential for sub-standard and non-compliant USB accessories (e.g., cables) entering the market increases substantially. The need for identifying non-compliant USB products becomes critically important, particularly for the high-power charging designs based on USB PD standards.

Learn more about USB PD, see the below video.

The next generation of USB: USB Power Delivery (6:23)

The next generation of USB: USB Power Delivery

Renesas USB Power Delivery Solution

In the latest USB PD standard, in addition to the maximum 7.5 W (5 V at 1.5 A) of the earlier USB standard, this standard adds power rules based on 15 W (5 V at 3 A), 27 W (9 V at 3 A), 45 W (15 V at 3 A), 60 W (20 V at 3 A), and 100 W (20 V at 5 A) capacities. As a result, power supply designers are faced with challenges of supporting multiple voltage levels of the USB PD standards, output voltage switching, and handling large currents as up to 3 A.

USB Voltage Supply U30 Group (RAA230161) allows system manufacturers to quickly and easily implement safe and reliable power supply equipment that is based on the USB PD 2.0 and 3.0 standards.

Renesas also offers USB 3.0 compatible controllers and USB 2.0 hosts for embedded use.

Details on (USB 3.0 / USB 2.0 ASSP web page)