The P9241-G-EVK is a turnkey 10 Watt, Qi-compliant wireless power transmitter reference kit for fast prototyping and easy design integration. The kit consists of an easy-to-use reference board and comprehensive support collateral that significantly ease design-in effort and minimize time-to-market.
An associated layout module enables direct instantiation onto a system board, while an optimized and fully-tested Bill-of-Materials (BOM) takes the guess-work out of component selection. The P9241-G based solution is well-suited for a wide range of mobile applications, including wireless charging pads, stands, and cradles for accessories, furniture, medical devices, after-market automotive products and other portable devices.
Pair it with the P9225-R wireless power receiver for a complete wireless charging system solution.
Features
- WPC 1.2.4 (Qi) compliant for interoperability with other Qi certified devices
- Supports A11a coil configuration
- Supports industry proprietary fast charge modes
- 127.7kHz fixed frequency operation for 7.5W iPhone fast charge
- Up to 10W Android phone fast charge
- Compact form factor turn-key solution for fast prototyping
- Layout module provided for easy integration to system board
- Supports USB Micro, Type C and barrel connectors
- Reliable FOD Detection with programmable thresholds
- Input voltage Over Voltage protection and Under Voltage Lock Out
- Tx Bridge Over Current protection
- LED pattern selection
- Thermistor