Updated: Apr. 28, 2022
Renesas Electronics Corporation
Product Overview
This product provides Linux Package for RZ/V2L 64bit processors. Please read the Release Note included in this first when you use the package.
Feature
Target Reference Boards
RZ/V2L Evaluation Kit
History
Apr. 28, 2022: RZ/V2L Linux Package V1.0.1
Feb. 28, 2022: RZ/V2L Linux Package V1.0.0update1
Dec. 24, 2021: RZ/V2L Linux Package V1.0.0
Downloads
Document
Package
Support Policy
Renesas provides support for the items below for RZ/V2L Linux Package without additional payment.
Form | Q&A and issue analysis*1 | Maintained by Renesas | ||
---|---|---|---|---|
Renesas reference board | Customer board | |||
Customer developed/modified SW | - | No | No*2 | No |
Customer added OSS | - | No | No | No |
Renesas developed SW | Source Code | Yes | Yes | Yes |
Binary | Yes | Yes*3 | Yes |
*1) Firstly, customers should investigate which part has a problem: Renesas’ deliverables or customer’s developed part.
*2) We provide support for the board-dependent changes such as channel numbers and pin configurations.
*3) We provide Q&A support only for the functions which are defined and described in the user's manual.