Image
The burst mode feature offers the highest level of performance to the system designer. An internal burst address counter accepts the first cycle address from the processor, initiating the access sequence. The first cycle of output data will be pipelined for one cycle before it is available on the next rising clock edge
Density (Kb) |
Bus Width (bits) |
Core Voltage (V) |
Pkg. Code |
Organization |
I/O Voltage (V) |
I/O Frequency (MHz) |
Temp. Range |
Architecture |
Output Type |
105°C Max. Case Temp. |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | ||||||||||||
3.3V 128K x 36 Synchronous PipeLined Burst SRAM with 2.5V I/O | 4608 | 36 | 3.3 | PKG100 | 128K x 36 | 2.5 | 183 | -40 to 85°C | Synch Burst | Pipelined | ||
3.3V 128K x 36 Synchronous PipeLined Burst SRAM w/3.3V I/O | 4608 | 36 | 3.3 | PKG100 | 128K x 36 | 3.3 | 133, 150 | -40 to 85°C, 0 to 70°C | Synch Burst | Pipelined | 6.471 | |
3.3V 128K x 36 Synchronous PipeLined Burst SRAM w/3.3V I/O | 4608 | 36 | 3.3 | BGG119, BQG165, PKG100 | 128K x 36 | 3.3 | 166 | -40 to 85°C, 0 to 70°C | Synch Burst | Pipelined | 8.616 | |
3.3V 128K x 36 Synchronous Flow-Through SRAM w/3.3V I/O | 4608 | 36 | 3.3 | BG119, BQG165, PKG100 | 128K x 36 | 3.3 | -40 to 85°C, 0 to 70°C | Synch Burst | Flowthrough | 7.668 | ||
3.3V 256K x 18 Synchronous Flow-Through SRAM w/3.3V I/O | 4608 | 18 | 3.3 | PKG100 | 256K x 18 | 3.3 | 133, 150 | -40 to 85°C, 0 to 70°C | Synch Burst | Pipelined | 6.698 | |
3.3V 256K x 18 Synchronous Flow-Through SRAM w/3.3V I/O | 4608 | 18 | 3.3 | PKG100 | 256K x 18 | 3.3 | -40 to 85°C, 0 to 70°C | Synch Burst | Flowthrough | 7.263 | ||
3.3V 256K x 36 Synchronous 2.5V I/O PipeLined SRAM | 9216 | 36 | 3.3 | PKG100 | 256K x 36 | 3.3 | 150 | -40 to 85°C | Synch Burst | Pipelined | ||
3.3V 256K x 36 Synchronous 3.3V I/O PipeLined SRAM | 9216 | 36 | 3.3 | PKG100 | 256K x 36 | 3.3 | 133, 150 | -40 to 85°C, 0 to 70°C | Synch Burst | Pipelined | 23.1 | |
3.3V 256K x 36 Synchronous 3.3V I/O Flowthrough SRAM | 9216 | 36 | 3.3 | BQ165, BQG165, PKG100 | 256K x 36 | 3.3 | -40 to 85°C, 0 to 70°C | Synch Burst | Flowthrough | 13.36 | ||
3.3V 512K x 18 Synchronous 3.3V I/O PipeLined SRAM | 9216 | 18 | 3.3 | BQ165 | 512K x 18 | 3.3 | -40 to 85°C | Synch Burst | Pipelined | 24.46 | ||
3.3V 512K x 18 Synchronous 3.3V I/O Flowthrough SRAM | 9216 | 18 | 3.3 | BQ165 | 512K x 18 | 3.3 | -40 to 85°C, 0 to 70°C | Synch Burst | Flowthrough | 22.37 |