The MX0141K High-Speed MUX is comprised of a high-speed 1:4 multiplexer (mux) path and a low-speed multi-function control logic path.

The high-speed path is comprised of four passive switches that connects input port “IN” to four output ports “A”, “B”, “C” and “D”. Each of those ports is 16-bit. The passive switches, which closed selectively, forms a bidirectional multiplexer.

The low-speed path is active multi-function IOs that could be configured in different modes. It could configured as unidirectional 1:4 mux with 4-bit port width, 4:16 decoder, or 16-bit signals for port selection. The CIO pins which can be used to drive Chip Enable pins of the NAND Dies, or high-speed mux selector. Both high-speed and low-speed paths support SSTL_12 and SSTL_18 signaling.

Features

  • Main Features 
    • 4 high-bandwidth 16-bit bus multiplexer
    • SSTL18 and SSTL12 signaling
    • 4 × 11 mm FCCSP package with 0.65/0.5mm ball pitch
    • Supports ONFI 3.0, 4.0, 4.1 and Toggle NAND flash
  • High-Speed MUX Features
    • Bidirectional passive port switches
    • Pull-up/pull-down/tristate/bus-hold for deselected ports
    • Pin-to-pin output skew < 30ps (within a port)
    • Pin-to-pin output skew < 10ps (differential pairs)
    • Propagation delay < 150ps
    • Insertion loss < 1dB at 800MHz
    • Bus holding, weak pull-down or weak pull-up for deselected ports in different configurations via the CFG pins
  • Low-Speed MUX/Control Logic Features
    • 4-bits in, 16-bits input/output logic targeted for chip enables or port selections
    • Multiplexing or decoding
    • Unidirectional, active multiplexing
    • Multiple function selected via the CFG pins

Product Options

Orderable Part ID Part Status Pkg. Type Lead Count (#) Temp. Range Carrier Type Buy Sample
MX0141KA1AVW
Active FCCSP 126 0 to 85°C Tray
Availability
MX0141KA1AVW8
Active FCCSP 126 0 to 85°C Reel
Availability

Documentation & Downloads

Title Other Languages Type Format File Size Date
Datasheets & Errata
MX0141KA1 Short-Form Datasheet Short Form Datasheet PDF 156 KB
Other
Marvell SSD Reference Design Technical Brief PDF 1.06 MB
Memory Multiplexer Family Overview Overview PDF 807 KB