The PS2xxx series, a range of transistor output type general-purpose photocouplers (optocouplers), feature a high isolation voltage, high temperature operation, and compliance with various international safety standards.

Categories

AC Input Darlington

AC input/Darlington output photocouplers that contain two GaAs infrared light emitting diodes connected in inverse-parallel

AC Input Single

AC input photocouplers that contain GaAs infrared LEDs and an NPN silicon phototransistor

DC Input Darlington

DC input/Darlington output photocouplers that contain a GaAs infrared LED and an NPN silicon Darlington connected phototransistor

DC Input Single

DC input photocouplers that contain a GaAs infrared LED and an NPN silicon phototransistor

High Collector to Emitter Voltage

High collector-to-emitter voltage photocouplers that contain a GaAs infrared LED and an NPN silicon Darlington connected phototransistor

Low Input Current

Low input current photocouplers that contain a GaAs infrared LED and an NPN silicon phototransistor

Documentation

Document title Document type
Type
Date Date
PDF 466 KB 日本語 Application Note
PDF 957 KB Application Note
PDF 5.14 MB 日本語 Brochure
PDF 4.91 MB 日本語 Brochure
PDF 3.78 MB 日本語 Brochure
PDF 7.93 MB 日本語 , 简体中文 Brochure
PDF 651 KB 日本語 , 简体中文 White Paper
7 items
Renesas Photocoupler Products

Renesas has a comprehensive lineup of microcontrollers for smart factory, smart infrastructure, and other industrial segments. Photocouplers are components that have the role of transmitting control signals from a microcontroller while protecting people and control systems from the high voltages used in factories and other industrial applications. Renesas offers photocouplers for motor drive, current and voltage protection and communication functions in a variety of packages.