Renesas DSP synthesizers products include a direct digital synthesizer (DDS) system in a single package and a numerically controlled oscillator (NCO12) that has applications as a DDS and modulator in low cost digital radios, satellite terminals and function generators.

descriptionDocumentation

Title Sort descending language Type Format File Size Date
Application Notes & White Papers
AN9509: Digital IF Subsampling Using the HI5702, HSP45116 and HSP43220 Application Note PDF 443 KB
Other
TB314: Quadrature Down Conversion With the HSP45116, HSP43168 and HSP43220 Other PDF 194 KB
TB318: The NCO as a Stable, Accurate Synthesizer Other PDF 263 KB
TB327: Using the HSP45116 / HSP45116A as a Complex Multiplier Accumulator Other PDF 386 KB
TB319: Reading the Phase Accumulator of the HSP45106 Other PDF 228 KB
TB315: Processing Signals At Increased Sample Rates With Multiple HSP45116's Other PDF 188 KB
TB316: Pipeline Delay Through the HSP45116 Other PDF 190 KB
TB317: Pipeline Delay Through the HSP45106 Other PDF 214 KB