Overview

Description

The ISL36411 is a quad receive-side equalizer with extended functionality for advanced protocols operating with line rates up to 11.1Gbps. It integrates a driver/limiting amplifier with a programmable equalizer to compensate for the frequency-dependent attenuation of PCB traces and twin-axial cables. The ISL36411 is capable of extending signal reach up to 10m on 28AWG cable. Supported protocols include 4k/8k video capable DisplayPort v1.3 (HBR1/2/3), USB 3.1 Gen 2 at 10Gbps. InfiniBand (QDR), 40G Ethernet (40GBASECR4/SR4), and 10G SFP+ specification (SFF-8431). The small form factor, highly-integrated quad design is ideal for high-density data transmission applications including active copper cable assemblies. The four equalizing filters within the ISL36411 can each be set to provide optimal signal fidelity for a given media and length. The compensation level for the filters is set by two external control pins. Operating on a single 1.2V power supply, the ISL36411 enables per channel throughputs of up to 11.1Gbps while passing USB3. x LFPS signals as low as 100kHz. High data rates are achieved by using Current Mode Logic (CML) inputs and outputs and the device is packaged in a 4mm x 7mm 46 Ld QFN. Individual lane LOS support is included for module applications.

Features

  • Supports four channels with data rates up to 11.1Gbps
  • Low power (~110mW per channel)
  • Low latency (<500ps)
  • Four equalizers in 4mm x 7mm QFN package for straight route-through architecture and simplified routing
  • Equalizer boost is pin selectable
  • Pin selectable equalizer boosts
  • Supports 64b/66b encoded data - long run lengths
  • Line silence preservation and individual lane LOS support
  • 1.2V power supply
  • LOS support

Comparison

Applications

Applications

  • QSFP active copper cable modules
  • InfiniBand QDR
  • 40G Ethernet (40GBase-CR4/SR4)
  • 100G Ethernet (100GBase-CR10/SR10)
  • High-speed active cable assemblies
  • High-speed printed circuit board (PCB) traces

Documentation

Type Title Date
Datasheet PDF 631 KB
Brochure PDF 5.20 MB 日本語
End Of Life Notice PDF 603 KB
3 items

Design & Development

Boards & Kits

Boards & Kits

Models

Videos & Training

Signal Integrity Products for USB Type-C: 4K Video Demo

Intersil's active cable solutions can greatly enhance the signal integrity inside the cable itself. In this video, we’ll demonstrate how our signal integrity ICs can transmit high quality 4K video signals via a 5 meter long cable, which is well beyond the standard 1 meter cable limit.

Transcript

Demo: Signal Integrity Products for USB Type-C with DP Alt-Mode Active Cable Applications

Hi everybody my name is Limas Lin. Today, I would like to demonstrate to you our active redriver chip for USB Type-C solutions.

We have seen the resolution of the TV display go from 1080p all the way to 4K, and now it is heading for 8K. Currently, you can see many different technologies or interfaces try to reach the 4K and 8K arena. You can use the HDMI DisplayPort™ or Thunderbolt™ in USB 3.1.

USB 3.1 is a new technology that everybody is adapting. Today it supports USB2, USB 3.1, and 10Gb SERDES, and it will also support alternatives like DisplayPort, Thunderbolt or MHL.

All these technologies can be integrated into one single connector, even providing the power supply and power delivery. As this resolution goes higher, the speed increases and your cable reach reduces drastically, and that's a problem for the user experience.

According to USB 3.1 Type-C standard, the 10Gb can only be sustained for 1m of the cable distance, which is not convenient for a lot of applications, especially for the DisplayPort or the MHL for the 4K display. You might have a projector on the top of the ceiling. You might have a big screen TV, which is much more than 1m distance from you. So, Renesas does have the technology, called de-emphasis and equalizer, to extend the distance of this thin cable to add 5m - 10m and still achieve the 10Gb speed.

So now I'd like to show you a live demo of this 4K system that we have prepared right here. As you can see, we have a 4K-capable desktop PC with DisplayPort output, and we have a Dell 4K monitor right here. Now I will use the 2m DisplayPort-to-DisplayPort cable to demonstrate the working system of 4K video transmitting from the source to the device on the monitor here. Once I connect the cable with just 2m distance, the 4K signal will display on the monitor. This screen shows you the 4K 60Hz full refresh rate and the resolution.

Now, I'd like to show you what will happen with a 5m passive cable. Here we have prepared a passive 5m Type-C-to-Type-C cable as I'm going to show you right here. Basically, we just wired the Type-C head to a 5m, 34 gauge cable, and we made some DisplayPort-to-Type-C converters on the source side and the Type-C-to-DisplayPort converter on the device side. I will connect this 5m cable from the source to the device now. As you can see, after the 5m signal degraded too much the monitor does not have any display, so this is not a good user experience.

With the Renesas technology, we actually enhance the signal on the source side and equalize the cable loss using our advanced equalizer technology. At both ends, we have our equalizer and de-emphasis chips on this exact same 5m cable. We have an ISL35411 on the source end to de-emphasize the signal and then on the other side we have ISL36411 to equalize the cable loss. On both ends, we have active devices to make sure that the 4K signal will be able to pass through the high speed of the DisplayPort signals.

Let me demonstrate to you on the working system here. So we have built a DisplayPort-to-Type-C converter on the source side, now let me connect the source side and then connect this cable source right here. On the device side, display side, we also have a converter from Type-C to-DP (DisplayPort). So, this is the working 4K screen you can see right here. This concludes our demonstration for today. Basically, you can see the 5m long cable does not work, but with our active redriving capability, we are able to make the system work.

Besides this Type-C with DP technology, we also have various eval boards/references design kits for the customer. For more information on those reference design kits, please contact our technical support teams and thank you for watching today's demo.