Overview
Description
The 2304NZL is a high-performance, low skew, low jitter 1:4 LVCMOS clock buffer. The 2304NZL is ideal for PCI/PCI-X or networking applications
Features
- Low input to output propagation delay (1.8ns, 3.3V)
- Low output skew: 40ps max
- Glitch-free Output Enable function
- 1.8V to 3.3V power supply
- Packaged in small 8-pin 2 × 2 mm DFN package, as well as standard TSSOP and SOIC packages
- Industrial temperature range (-40°C to +85°C)
Comparison
Applications
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.