Renesas' AEC-Q100 qualified 100V half-bridge drivers safely drive MOSFETs for bidirectional controllers in 12V to 48V automotive hybrid powertrains. The advanced ISL784x4 MOSFET driver family enables high current DC/DC conversion with adjustable dead time and maximum efficiency. The ISL784x4 drivers are also well suited for 12V to 24V bidirectional DC/DC converters, as well as other high current buck or boost applications.

For gate driver with isolator for HEV/EV, please refer to this page as well.