The ISL59601, ISL59602, ISL59603, ISL59604, and ISL59605 (the “MegaQ™” product family) are single-channel adaptive equalizers designed to automatically compensate for long runs of Cat 5/6 or RG-59 cable, producing high quality video output with no user interaction. The ISL59601 equalizes Cat 5/6 up to a distance of 1000 feet (300 meters), while the ISL59605 equalizes up to 5300 feet (1600 meters). MegaQ™ compensates for high frequency cable losses of up to 60dB (ISL59605) at 5MHz as well as source amplitude variations up to ±3dB. The ISL59601, ISL59602, ISL59603, ISL59604, and ISL59605 operate from a single +5V supply. Inputs are AC-coupled and internally DC-restored. The output can drive 2VP-P into two source-terminated 75Ω loads (AC-coupled or DC-coupled).

Features

  • ISL59605 Equalizes Up to 1 Mile (1600m) of Cat 5/6 and Up to 6000 Feet (1800m) of RG-59
  • Fully Automatic, Stand-Alone Operation - No User Adjustment Required
  • ±8kV ESD Protection on All Inputs
  • Automatic Cable Type Compensation
  • Compatible with Color or Monochrome, NTSC or PAL Signals
  • Automatic Polarity Detection and Inversion
  • Compensates for ±3dB Source Variation (in Addition to Cable Losses)
  • Optional Serial Interface Adds Additional Functionality
  • 5MHz -3dB Bandwidth
  • Works with Single-Ended or Differential Inputs
  • Output Drives Up to Two 150Ω Video Loads

Applications

  • Surveillance Video
  • Video Distribution

Product Options

Part Number Part Status Pkg. Type Carrier Type MOQ Buy Sample
Active QFN Tube 90
Availability
Active QFN Reel 1000
Availability
Active QFN Reel 250
Availability

Documentation & Downloads

Title Other Languages Type Format File Size Date
Datasheets & Errata
ISL59601, ISL59602, ISL59603, ISL59604, ISL59605 Datasheet Datasheet PDF 3.98 MB
User Guides & Manuals
ISL59605-Catx-EVZ User Guide Manual PDF 564 KB
ISL59603-Coax-EVZ User Guide Manual PDF 556 KB
ISL59605-SPI-EVALZ User Guide Manual PDF 1.57 MB
Application Notes & White Papers
AN1695: Basics of Video: from Simple Analog to HDTV Application Note PDF 644 KB
AN1099: A Simple Circuit Removes Sync Application Note PDF 311 KB
AN9738: Video Module Interface (VMI) for ICs Application Note PDF 320 KB
AN9764: PALplus Overview Application Note PDF 250 KB
AN9759: Signal Processing Blocks - A Tutorial Application Note PDF 1002 KB
AN9644: Composite Video Separation Techniques Application Note PDF 2.79 MB
AN9741: Basic DACs for Electronic Engineers Application Note PDF 410 KB
PCNs & PDNs
PCN13025 - Alternate Bond Wire Material and Manufacturing Facilities for Assembly of the Listed Intersil DFN/QFN Packaged Products - Advanced Semiconductor Engineering (ASECL) - Chung-Li , Taiwan and STATS ChipPAC (SCM) - Kuala Lumpur, Mal Product Change Notice PDF 106 KB
PCN13009 - Alternate Bond Wire Material and Manufacturing Facilities for Assembly of the Listed Intersil DFN/QFN Packaged Products - Advanced Semiconductor Engineering (ASECL) - Chung-Li (ASECL), Taiwan and STATS ChipPAC (SCM) - Kuala Lump Product Change Notice PDF 173 KB
PCN12084 - Manufacturing Site Change for the Listed Intersil Products - Carsem (CAS) Ipoh Malaysia Product Change Notice PDF 135 KB
Other
PIN19028 - Q3 Cy 19 Price Increase Notice Price Increase Notice PDF 208 KB
PA12072 - Data Sheet Specification Change for Intersil Products ISL59601*, ISL59602*, ISL59603*, ISL59604*, and ISL59605* Product Advisory PDF 197 KB
PA10121 - Data Sheet Specification Change for Intersil Product ISL5960* Product Advisory PDF 208 KB