The EL5162, EL5163, EL5262, EL5263 and EL5362 are current feedback amplifiers with a bandwidth of 500MHz. This makes these amplifiers ideal for today’s High-Speed video and monitor applications. With a supply current of just 1. 5mA per amplifier and the ability to run from a single supply voltage from 5V to 12V, these amplifiers are also ideal for handheld, portable or battery-powered equipment. The EL5162, EL5262 and EL5362 also incorporate an enable and disable function to reduce the supply current to 14µA typical per amplifier. Allowing the CE pin to float or applying a low logic level enables the amplifier. The EL5162 is available in 6 Ld SOT-23 and 8 Ld SOIC packages, the EL5163 in 5 Ld SOT-23 and SC-70 packages, the EL5262 in the 10 Ld MSOP package, the EL5263 in 8 Ld MSOP and SOIC packages, and the EL5362 in 16 Ld SOIC (0. 150”) and QSOP packages. All operate over the industrial temperature range of -40°C to +85°C.

Features

  • 500MHz -3dB bandwidth
  • 4000V/µs slew rate (EL5162 and EL5163)
  • 1.5mA supply current per amplifier
  • Single and dual supply operation, from 5V to 12V supply span
  • Fast enable/disable (EL5162, EL5262 and EL5362 only)
  • Available in SOT-23 packages
  • Pb-free (RoHS compliant)
  • High-Speed, 1.4GHz product available (EL5166 and EL5167)
  • High-Speed, 4mA, 600MHz product available (EL5164, EL5165 and EL5364)

Applications

  • Battery-powered equipment
  • Handheld, portable devices
  • Video amplifiers
  • Cable drivers
  • RGB amplifiers
  • Test equipment
  • Instrumentation
  • Current to voltage converters

Product Options

Part Number Part Status Pkg. Type Carrier Type MOQ Buy Sample
Active SOICN Tube 97
Availability
Active SOICN Reel 2500
Availability
Active SOICN Reel 1000
Availability
Active SOICN Reel 250
Availability

Documentation & Downloads

Title Other Languages Type Format File Size Date
Datasheets & Errata
EL5162, EL5163, EL5262, EL5263, EL5362 Datasheet Datasheet PDF 1.01 MB
Application Notes & White Papers
How to Bias Op-Amps Correctly Application Note PDF 263 KB
AN1993: Voltage Feedback versus Current Feedback Operational Amplifiers Application Note PDF 564 KB
AN1548: Designer's Manual for the iSim Active Filter Designer Application Note PDF 8.19 MB
AN1694: The Four Basic Building Blocks of an Op Amp Application Note PDF 357 KB
AN535: Design Considerations for a Data Acquisition System (DAS) Application Note PDF 843 KB
PCNs & PDNs
PCN12085 - 8l, 14l, 16l SOIC w/ Gold Bond Wire @ ATP as Alternate Assembly Site Product Change Notice PDF 152 KB
PCN12084 - Manufacturing Site Change for the Listed Intersil Products - Carsem (CAS) Ipoh Malaysia Product Change Notice PDF 135 KB
Other
Analog ICs Brochure 日本語 Brochure PDF 4.20 MB
TB514: Operational Amplifier Basics Other PDF 519 KB
PA14042 - Minimum Line Quantity Change Product Advisory PDF 363 KB
General-purpose operational amplifiers and comparators Pamphlet ( D18268EJ2V0PF00 ) Flyer PDF 1.11 MB