Title | Information |
---|---|
Pkg. Name | Y41.17X19 |
Pkg. Previous Code | YGR |
Package Description | Custom 41 I/O 17.0mm x 19.0mm x 3.55mm HDA Module ISL8277M |
Package Status | Active |
Package Type | Module |
Class | PLASTIC |
Package Code | YGR |
Category | PLASTIC |
Lead Count | 41 |
Pb (Lead) Free | Yes |
Length | 17mm |
Width | 19mm |
Thickness | 3.55mm |
Pitch | 1mm |
Pkg. Dimensions (mm) | 17.00 x 19.00 x 3.55 |