Title | Information |
---|---|
Package Description | SB 61.72x15.24x3.30 mm 2.54mm Pitch |
Package Status | Active |
Package Type | SB |
Class | HERMET |
Package Code | SB48 |
Category | NP |
Lead Count | 48 |
Pb (Lead) Free | No |
Length | 61.72mm |
Pb Free Category | e0 |
Width | 15.24mm |
Thickness | 3.3mm |
Peak Reflow Temp | 240°C |
Pitch | 2.54mm |
Package Carrier | Tube |
Pkg. Dimensions (mm) | 61.72 x 15.24 x 3.3 |