Title | Information |
---|---|
Package Description | FCBGA 13.00x13.00x1.51 mm 1.00mm Pitch |
Package Status | Active |
Package Type | FCBGA |
Class | PLASTIC |
Package Code | RM143 |
Category | RoHS |
Lead Count | 143 |
Pb (Lead) Free | No |
Length | 13mm |
Pb Free Category | e1 SnAgCu |
Width | 13mm |
Thickness | 1.51mm |
Peak Reflow Temp | 245°C |
Pitch | 1mm |
Package Carrier | Tray |
Pkg. Dimensions (mm) | 13.0 x 13.0 x 1.51 |