Title | Information |
---|---|
Pkg. Name | Q144.20X20C |
Pkg. Previous Code | QPE |
Package Description | 144 LEAD TQFP PACKAGE 20mm x 20mm , 7.0mm x 7.0mm pad, ASEKH |
Package Status | Active |
Package Type | TQFP |
Class | PLASTIC |
Package Code | QPE |
Category | PLASTIC |
Lead Count | 144 |
Pb (Lead) Free | Yes |
Length | 19.99mm |
Width | 19.99mm |
Thickness | 1.4mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) | 19.99 x 19.99 x 1.40 |