Title | Information |
---|---|
Package Description | SOIC 17.90x7.60x2.34 mm 1.27mm Pitch |
Package Status | Active |
Package Type | SOIC |
Class | PLASTIC |
Package Code | PSG28 |
Category | G |
Lead Count | 28 |
Pb (Lead) Free | Yes |
Length | 17.9mm |
Pb Free Category | e3 Sn |
Width | 7.6mm |
Thickness | 2.34mm |
Peak Reflow Temp | 260°C |
Pitch | 1.27mm |
Package Carrier | Reel, Tube |
Pkg. Dimensions (mm) | 17.9 x 7.6 x 2.34 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Certificate | PDF 170 KB | |
Package Outline Drawing | PDF 33 KB | |
Product Change Notice | PDF 143 KB | |
3 items
|