Title | Information |
---|---|
Package Description | PLCC 19.00x19.00x3.63 mm 1.27mm Pitch |
Package Status | Active |
Package Type | PLCC |
Class | PLASTIC |
Package Code | PLG52 |
Category | G |
Lead Count | 52 |
Pb (Lead) Free | Yes |
Length | 19mm |
Pb Free Category | e3 Sn |
Width | 19mm |
Thickness | 3.63mm |
Peak Reflow Temp | 260°C |
Pitch | 1.27mm |
Package Carrier | Reel, Tube |
Pkg. Dimensions (mm) | 19.0 x 19.0 x 3.63 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Package Outline Drawing | PDF 112 KB | |
Certificate | PDF 170 KB | |
Package Outline Drawing | PDF 112 KB | |
Product Change Notice | PDF 223 KB | |
Product Change Notice | PDF 174 KB | |
5 items
|