Title | Information |
---|---|
Pkg. Name | PTQP0064JA-A |
Pkg. Previous Code | P64GK-65-9ET-3 |
JEITA Standard | P-TQFP64-12x12-0.65 |
Package Status | Active |
Package Type | TQFP |
Class | IC |
Package Code | pkg_8206 |
Lead Count | 64 |
Pb (Lead) Free | Yes |
Length | 12mm |
Width | 12mm |
Thickness | 1.2mm |
Pitch | 0.65mm |
Pkg. Dimensions (mm) | 12 x 12 x 1.2 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 244 KB | |
Carrier/Package | PDF 255 KB | |
Carrier/Package | PDF 187 KB | |
Carrier/Package | PDF 214 KB | |
Carrier/Package | PDF 223 KB | |
Carrier/Package | PDF 172 KB | |
Carrier/Package | PDF 200 KB | |
Carrier/Package | PDF 52 KB 日本語 | |
Package Outline Drawing | PDF 12 KB | |
9 items
|