Title | Information |
---|---|
Pkg. Name | PLBG0169KA-A |
Pkg. Previous Code | P169F1-50-CAL-1 |
JEITA Standard | P-LFBGA169-8x8-0.50 |
Package Status | Active |
Package Type | LFBGA |
Class | IC |
Package Code | pkg_7895 |
Lead Count | 169 |
Pb (Lead) Free | Yes |
Length | 8mm |
Width | 8mm |
Thickness | 1.22mm |
Pkg. Dimensions (mm) | 8 x 8 x 1.22 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 361 KB | |
Carrier/Package | PDF 179 KB | |
Carrier/Package | PDF 197 KB | |
Carrier/Package | PDF 64 KB 日本語 | |
Package Outline Drawing | PDF 327 KB | |
5 items
|