Title | Information |
---|---|
Pkg. Name | PLBG0113GA-A |
Pkg. Previous Code | P113F1-80-DA3 |
JEITA Standard | P-LFBGA113-10x10-0.80 |
Package Status | Active |
Package Type | LFBGA |
Class | IC |
Package Code | pkg_7867 |
Lead Count | 113 |
Pb (Lead) Free | Yes |
Length | 10mm |
Width | 10mm |
Thickness | 1.38mm |
Pkg. Dimensions (mm) | 10 x 10 x 1.38 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 431 KB | |
Carrier/Package | PDF 197 KB | |
Carrier/Package | PDF 64 KB 日本語 | |
Package Outline Drawing | PDF 26 KB | |
4 items
|