Title | Information |
---|---|
Pkg. Name | PRBG0888FA-B |
Pkg. Previous Code | P888F2-100-WNB |
JEITA Standard | P-HBGA888-45x45-1.00 |
Package Status | Active |
Package Type | HBGA |
Class | IC |
Package Code | pkg_7823 |
Lead Count | 888 |
Pb (Lead) Free | Yes |
Length | 45mm |
Width | 45mm |
Thickness | 2.6mm |
Pkg. Dimensions (mm) | 45 x 45 x 2.6 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 200 KB | |
Carrier/Package | PDF 202 KB | |
Carrier/Package | PDF 64 KB 日本語 | |
Package Outline Drawing | PDF 65 KB | |
4 items
|