Title | Information |
---|---|
Pkg. Name | PRBG0899DA-A |
Pkg. Previous Code | P899S8-127-H4 |
JEITA Standard | P-HBGA899-40x40-1.27 |
Package Status | Active |
Package Type | HBGA |
Class | IC |
Package Code | pkg_7786 |
Lead Count | 899 |
Pb (Lead) Free | Yes |
Length | 40mm |
Width | 40mm |
Thickness | 3.46mm |
Pkg. Dimensions (mm) | 40 x 40 x 3.46 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 220 KB | |
Carrier/Package | PDF 202 KB | |
Carrier/Package | PDF 323 KB | |
Carrier/Package | PDF 64 KB 日本語 | |
Package Outline Drawing | PDF 64 KB | |
5 items
|