Title | Information |
---|---|
Pkg. Name | PRBG0824DA-A |
Pkg. Previous Code | P824F5-127-QY2 |
JEITA Standard | P-HBGA824-33x42.5-1.27 |
Package Status | Active |
Package Type | HBGA |
Class | IC |
Package Code | pkg_7784 |
Lead Count | 824 |
Pb (Lead) Free | Yes |
Length | 42.5mm |
Width | 33mm |
Thickness | 3.55mm |
Pkg. Dimensions (mm) | 42.5 x 33 x 3.55 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 225 KB | |
Carrier/Package | PDF 202 KB | |
Carrier/Package | PDF 64 KB 日本語 | |
Package Outline Drawing | PDF 46 KB | |
4 items
|