Title | Information |
---|---|
Pkg. Name | PRBG0625FA-A |
Pkg. Previous Code | P625F5-100-MN4-1 |
JEITA Standard | P-BGA625-27x27-1.00 |
Package Status | Active |
Package Type | BGA |
Class | IC |
Package Code | pkg_7774 |
Lead Count | 625 |
Pb (Lead) Free | Yes |
Length | 27mm |
Width | 27mm |
Thickness | 2.7mm |
Pkg. Dimensions (mm) | 27 x 27 x 2.7 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 202 KB | |
Carrier/Package | PDF 64 KB 日本語 | |
Package Outline Drawing | PDF 411 KB | |
Carrier/Package | PDF 62 KB | |
4 items
|