Title | Information |
---|---|
Pkg. Name | PRBG0559FB-A |
Pkg. Previous Code | P559F1-100-LU2-1 |
JEITA Standard | P-BGA559-25x30.5-1.00 |
Package Status | Active |
Package Type | BGA |
Class | IC |
Package Code | pkg_7765 |
Lead Count | 559 |
Pb (Lead) Free | Yes |
Length | 30.5mm |
Width | 25mm |
Thickness | 2.03mm |
Pkg. Dimensions (mm) | 30.5 x 25 x 2.03 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 325 KB | |
Carrier/Package | PDF 202 KB | |
Carrier/Package | PDF 64 KB 日本語 | |
Package Outline Drawing | PDF 444 KB | |
4 items
|