Title | Information |
---|---|
Pkg. Name | PRBG1155FD-A |
Pkg. Previous Code | P1155F5-100-RN6-1 |
JEITA Standard | P-HBGA1155-35x35-1.00 |
Package Status | Active |
Package Type | HBGA |
Class | IC |
Package Code | pkg_7700 |
Lead Count | 1155 |
Pb (Lead) Free | Yes |
Length | 35mm |
Width | 35mm |
Thickness | 4mm |
Pkg. Dimensions (mm) | 35 x 35 x 4 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 220 KB | |
Carrier/Package | PDF 202 KB | |
Carrier/Package | PDF 64 KB 日本語 | |
Package Outline Drawing | PDF 75 KB | |
4 items
|