Title | Information |
---|---|
Pkg. Name | PRDP0064BD-B |
Pkg. Previous Code | P64C-70-750C |
JEITA Standard | P-SDIP64-0750-1.78 |
Package Status | Active |
Package Type | SDIP |
Class | IC |
Package Code | pkg_7692 |
Lead Count | 64 |
Pb (Lead) Free | Yes |
Length | 58mm |
Width | 17mm |
Thickness | 5.08mm |
Pkg. Dimensions (mm) | 58 x 17 x 5.08 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 146 KB | |
Carrier/Package | PDF 197 KB | |
Carrier/Package | PDF 27 KB | |
Package Outline Drawing | PDF 28 KB | |
4 items
|