Title | Information |
---|---|
Pkg. Name | PRQP0256LB-B |
Pkg. Previous Code | P256GD-40-MMV |
JEITA Standard | P-HFQFP256-28x28-0.40 |
Package Status | Active |
Package Type | HFQFP |
Class | IC |
Package Code | pkg_7666 |
Lead Count | 256 |
Pb (Lead) Free | Yes |
Length | 28mm |
Width | 28mm |
Thickness | 3.8mm |
Pkg. Dimensions (mm) | 28 x 28 x 3.8 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 225 KB | |
Carrier/Package | PDF 51 KB | |
Carrier/Package | PDF 75 KB | |
Carrier/Package | PDF 172 KB | |
Carrier/Package | PDF 200 KB | |
Carrier/Package | PDF 38 KB | |
Package Outline Drawing | PDF 47 KB | |
7 items
|