Title | Information |
---|---|
Pkg. Name | TLBG0256DA-A |
Pkg. Previous Code | P256N7-127-B6 |
JEITA Standard | T-HLBGA256-27x27-1.27 |
Package Status | Active |
Package Type | T-HLBGA |
Class | IC |
Package Code | pkg_7613 |
Lead Count | 256 |
Pb (Lead) Free | Yes |
Length | 27mm |
Width | 27mm |
Thickness | 1.7mm |
Pkg. Dimensions (mm) | 27 x 27 x 1.7 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 195 KB | |
Carrier/Package | PDF 199 KB | |
Carrier/Package | PDF 64 KB 日本語 | |
Package Outline Drawing | PDF 28 KB | |
4 items
|