Title | Information |
---|---|
Pkg. Name | PVSP0008KA-A |
Pkg. Previous Code | TTP-8DBV |
JEITA Standard | P-VSSOP8-2.3x2-0.50 |
Package Status | Active |
Package Type | SSOP |
Class | IC |
Package Code | pkg_689 |
Lead Count | 8 |
Pb (Lead) Free | Yes |
Length | 2.3mm |
Width | 2mm |
Thickness | 0.9mm |
Pkg. Dimensions (mm) | 2.3 x 2 x 0.9 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 51 KB 日本語 | |
Carrier/Package | PDF 244 KB | |
Carrier/Package | PDF 124 KB | |
Package Outline Drawing | PDF 21 KB | |
4 items
|