Title | Information |
---|---|
Pkg. Name | PLBG0513KB-A |
Pkg. Previous Code | 513FHE |
JEITA Standard | P-LFBGA513-15x15-0.50 |
Package Status | Active |
Package Type | LFBGA |
Class | IC |
Package Code | pkg_6868 |
Lead Count | 513 |
Pb (Lead) Free | Yes |
Length | 15mm |
Width | 15mm |
Thickness | 1.3mm |
Pkg. Dimensions (mm) | 15 x 15 x 1.3 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 64 KB 日本語 | |
Carrier/Package | PDF 125 KB | |
Carrier/Package | PDF 107 KB | |
Package Outline Drawing | PDF 52 KB | |
4 items
|