Title | Information |
---|---|
Pkg. Name | PLBG0440KA-A |
JEITA Standard | P-LFBGA440-13x13-0.50 |
Package Status | Active |
Package Type | LFBGA |
Class | IC |
Package Code | pkg_6866 |
Lead Count | 440 |
Pb (Lead) Free | Yes |
Length | 13mm |
Width | 13mm |
Thickness | 1.4mm |
Pkg. Dimensions (mm) | 13 x 13 x 1.4 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 158 KB | |
Carrier/Package | PDF 64 KB 日本語 | |
Carrier/Package | PDF 107 KB | |
Package Outline Drawing | PDF 36 KB | |
4 items
|