Title | Information |
---|---|
Pkg. Name | PRBG1681FA-A |
Pkg. Previous Code | 1681F7K |
JEITA Standard | P-HBGA1681-42.5x42.5-1.00 |
Package Status | Active |
Package Type | HBGA |
Class | IC |
Package Code | pkg_528 |
Lead Count | 1681 |
Pb (Lead) Free | Yes |
Length | 42.5mm |
Width | 42.5mm |
Thickness | 3.8mm |
Pkg. Dimensions (mm) | 42.5 x 42.5 x 3.8 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 64 KB 日本語 | |
Carrier/Package | PDF 125 KB | |
Carrier/Package | PDF 107 KB | |
Package Outline Drawing | PDF 103 KB | |
4 items
|