Title | Information |
---|---|
Pkg. Name | PRBG0268FA-A |
Pkg. Previous Code | 268F7X-B |
JEITA Standard | P-BGA268-21x21-1.00 |
Package Status | Active |
Package Type | BGA |
Class | IC |
Package Code | pkg_515 |
Lead Count | 268 |
Pb (Lead) Free | Yes |
Length | 21mm |
Width | 21mm |
Thickness | 2.6mm |
Pkg. Dimensions (mm) | 21 x 21 x 2.6 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 64 KB 日本語 | |
Carrier/Package | PDF 125 KB | |
Carrier/Package | PDF 107 KB | |
Package Outline Drawing | PDF 33 KB | |
4 items
|