Title Information
Pkg. Name PRQP0100JB-A
Pkg. Previous Code 100P6S-A
JEITA Standard P-QFP100-14x20-0.65
Package Status Active
Package Type QFP
Class IC
Package Code pkg_485
Lead Count 100
Pb (Lead) Free Yes
Length 20mm
Width 14mm
Thickness 3.05mm
Pkg. Dimensions (mm) 20 x 14 x 3.05

Documentation

Type Title Date
Carrier/Package PDF 51 KB
Carrier/Package PDF 75 KB
Carrier/Package PDF 331 KB
Carrier/Package PDF 125 KB
Carrier/Package PDF 125 KB
Carrier/Package PDF 130 KB
Carrier/Package PDF 107 KB
Package Outline Drawing PDF 28 KB
8 items