Title | Information |
---|---|
Pkg. Name | PRDP0042BA-A |
Pkg. Previous Code | 42P4B |
JEITA Standard | P-SDIP42-13x36.72-1.78 |
Package Status | Active |
Package Type | SDIP |
Class | IC |
Package Code | pkg_428 |
Lead Count | 42 |
Pb (Lead) Free | Yes |
Length | 36.72mm |
Width | 13mm |
Thickness | 5.5mm |
Pkg. Dimensions (mm) | 36.72 x 13 x 5.5 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 101 KB | |
Carrier/Package | PDF 102 KB | |
Carrier/Package | PDF 30 KB | |
Carrier/Package | PDF 35 KB | |
Package Outline Drawing | PDF 25 KB | |
5 items
|