Title | Information |
---|---|
Pkg. Name | PWQN0064KC-A |
Pkg. Previous Code | P64K8-50-6B4-4 |
JEITA Standard | P-HWQFN64-9x9-0.50 |
Package Status | Active |
Package Type | HWQFN |
Class | IC |
Package Code | pkg_3446 |
Lead Count | 64 |
Pb (Lead) Free | Yes |
Length | 9mm |
Width | 9mm |
Thickness | 0.8mm |
Pkg. Dimensions (mm) | 9 x 9 x 0.8 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 180 KB | |
Carrier/Package | PDF 108 KB | |
Carrier/Package | PDF 59 KB 日本語 | |
Package Outline Drawing | PDF 153 KB | |
4 items
|