Title | Information |
---|---|
Package Name | PWQN0048KB-A |
Package Previous Code | P48K8-50-5B4-7 |
JEITA Standard | P-HWQFN48-7x7-0.50 |
Package Status | Active |
Package Type | HWQFN |
Class | IC |
Package Code | pkg_3441 |
Lead Count | 48 |
Pb (Lead) Free | Yes |
Length | 7mm |
Width | 7mm |
Thickness | 0.8mm |
Pkg. Dimensions (mm) | 7 x 7 x 0.8 |