Title | Information |
---|---|
Pkg. Name | PVBG0064LA-A |
Pkg. Previous Code | P64F1-40-AA2-2 |
JEITA Standard | P-VFBGA64-4x4-0.40 |
Package Status | Active |
Package Type | VFBGA |
Class | IC |
Package Code | pkg_2918 |
Lead Count | 64 |
Pb (Lead) Free | Yes |
Length | 4mm |
Width | 4mm |
Thickness | 0.99mm |
Pitch | 0.4mm |
Pkg. Dimensions (mm) | 4 x 4 x 0.99 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 194 KB | |
Carrier/Package | PDF 506 KB | |
Carrier/Package | PDF 179 KB | |
Carrier/Package | PDF 197 KB | |
Carrier/Package | PDF 64 KB 日本語 | |
Package Outline Drawing | PDF 46 KB | |
6 items
|