Title | Information |
---|---|
Pkg. Name | PLBG0180GB-B |
Pkg. Previous Code | P180F1-80-EA5-2 |
JEITA Standard | P-LFBGA180-12x12-0.80 |
Package Status | Active |
Package Type | LFBGA |
Class | IC |
Package Code | pkg_2817 |
Lead Count | 180 |
Pb (Lead) Free | Yes |
Length | 12mm |
Width | 12mm |
Thickness | 1.38mm |
Pkg. Dimensions (mm) | 12 x 12 x 1.38 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 92 KB | |
Carrier/Package | PDF 64 KB 日本語 | |
Package Outline Drawing | PDF 49 KB | |
3 items
|