Title | Information |
---|---|
Pkg. Name | PRBG0729FF-A |
Pkg. Previous Code | P729F5-100-NN9-3 |
JEITA Standard | P-HBGA729-29x29-1.00 |
Package Status | Active |
Package Type | HBGA |
Class | IC |
Package Code | pkg_2664 |
Lead Count | 729 |
Pb (Lead) Free | Yes |
Length | 29mm |
Width | 29mm |
Thickness | 3.45mm |
Pkg. Dimensions (mm) | 29 x 29 x 3.45 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 193 KB | |
Carrier/Package | PDF 202 KB | |
Carrier/Package | PDF 181 KB | |
Carrier/Package | PDF 64 KB 日本語 | |
Package Outline Drawing | PDF 76 KB | |
5 items
|