Title | Information |
---|---|
Pkg. Name | PRBG1296FF-A |
Pkg. Previous Code | P1296F5-100-TA7-2 |
JEITA Standard | P-HBGA1296-37.5x37.5-1.00 |
Package Status | Active |
Package Type | HBGA |
Class | IC |
Package Code | pkg_2517 |
Lead Count | 1296 |
Pb (Lead) Free | Yes |
Length | 37.5mm |
Width | 37.5mm |
Thickness | 3.8mm |
Pkg. Dimensions (mm) | 37.5 x 37.5 x 3.8 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 250 KB | |
Carrier/Package | PDF 202 KB | |
Carrier/Package | PDF 64 KB 日本語 | |
Package Outline Drawing | PDF 106 KB | |
4 items
|