Title | Information |
---|---|
Pkg. Name | PRBG0256GA-A |
JEITA Standard | P-FBGA256-17x17-0.80 |
Package Status | Active |
Package Type | FBGA |
Class | IC |
Package Code | pkg_1715 |
Lead Count | 256 |
Pb (Lead) Free | Yes |
Length | 17mm |
Width | 17mm |
Thickness | 1.9mm |
Pkg. Dimensions (mm) | 17 x 17 x 1.9 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 64 KB 日本語 | |
Carrier/Package | PDF 331 KB | |
Carrier/Package | PDF 125 KB | |
Carrier/Package | PDF 130 KB | |
Carrier/Package | PDF 107 KB | |
Package Outline Drawing | PDF 28 KB | |
6 items
|