Title | Information |
---|---|
Pkg. Name | PRQJ0052DB-A |
Pkg. Previous Code | CP-52 |
JEITA Standard | P-QFJ52-19.12x19.12-1.27 |
Package Status | Active |
Package Type | QFJ |
Class | IC |
Package Code | pkg_144 |
Lead Count | 52 |
Pb (Lead) Free | Yes |
Length | 19.12mm |
Width | 19.12mm |
Thickness | 4.6mm |
Pkg. Dimensions (mm) | 19.12 x 19.12 x 4.6 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 331 KB | |
Carrier/Package | PDF 130 KB | |
Carrier/Package | PDF 104 KB | |
Carrier/Package | PDF 30 KB | |
Carrier/Package | PDF 43 KB 日本語 | |
Package Outline Drawing | PDF 23 KB | |
6 items
|