Title Information
Package Description TQFP 20.00x14.00x1.40 mm 0.50mm Pitch
Package Status Active
Package Type TQFP
Class PLASTIC
Package Code PKG128
Category G
Lead Count 128
Pb (Lead) Free Yes
Length 20mm
Pb Free Category e3 Sn
Width 14mm
Thickness 1.4mm
Peak Reflow Temp 260°C
Pitch 0.5mm
Package Carrier Reel, Tray
Pkg. Dimensions (mm) 20.0 x 14.0 x 1.4

Documentation

Type Title Date
Certificate PDF 170 KB
Package Outline Drawing PDF 125 KB
Product Change Notice PDF 174 KB
Product Change Notice PDF 164 KB
4 items