Title | Information |
---|---|
Pkg. Name | PTBG0064LA-A |
JEITA Standard | P-TFBGA64-4x4-0.40 |
Package Status | Active |
Package Type | BGA |
Class | IC |
Package Code | pkg_11877 |
Lead Count | 64 |
Pb (Lead) Free | Yes |
Length | 4mm |
Width | 4mm |
Thickness | 1.1mm |
Pkg. Dimensions (mm) | 4 x 4 x 1.1 |