Title | Information |
---|---|
Pkg. Name | PRBG0831GA-B |
Pkg. Previous Code | 831F7S-B/F5-MNF |
JEITA Standard | P-FBGA831-27x27-0.80 |
Package Status | Active |
Package Type | FBGA |
Class | IC |
Package Code | pkg_11867 |
Lead Count | 831 |
Pb (Lead) Free | Yes |
Length | 27mm |
Width | 27mm |
Thickness | 2.5mm |
Pkg. Dimensions (mm) | 27 x 27 x 2.5 |